SKINDICHT® U-M 25 FLAT WASHER
Washer; M 25; Steel

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52100613
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® U-M 25 FLAT WASHER Washer -  Primary Image
SKINDICHT® U-M 25 FLAT WASHER Washer -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance

Applications

  • For use between compression screw and adapter.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Washer

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

200.000

Assembly type

in threaded borehole

Product Design

Cable gland design

Round

Inner diameter

19.0

Outer diameter

23.0 mm

Overall width

23 mm

Overall height

0.8 mm

Thread size

M 25

Pitch of thread

1,5

Material body

Steel

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C
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
    • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINDICHT® U-M

Article number Thread size Delivery Unit
52100610 M 12 300
52100611 M 16 300
52100612 M 20 300
52100613 M 25 200
52100614 M 32 200
52100615 M 40 100
52100616 M 50 100
52100617 M 63 100
Show less
Show all

Why Choose Lapp