SKINDICHT® O-RING PG 7 (10X1.5) FKM
Sealing ring; PG 7; Inner diameter: 10mm; Outer diameter: 13mm; Fluorinated rubber; FKM; green

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52023607
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® O-RING PG 7 (10X1.5) FKM Sealing ring -  Primary Image
SKINDICHT® O-RING PG 7 (10X1.5) FKM Sealing ring -  Primary Image SKINDICHT® O-RING PG 7 (10X1.5) FKM Sealing ring -   Other Image
※The product image is a representative product and may differ from the actual product.
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals

Applications

  • For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Sealing ring

Packaging type

Bag

Delivery Unit

100.000

Product Design

Inner diameter

10

Outer diameter

13 mm

Overall height

1.5 mm

Thread size

PG 7

Seal type

O-ring

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Colour

green

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

200 °C

Temperature min.

-20 °C

Temperature max.

200 °C
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
    • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINDICHT® O-Ring FKM PG

Article number Thread size Outer diameter Delivery Unit
52023601 PG 13,5 21 mm 100
52023602 PG 11 19 mm 100
52023603 PG 16 23 mm 50
52023604 PG 21 30 mm 50
52023606 PG 29 38 mm 50
52023607 PG 7 13 mm 100
52023608 PG 36 48 mm 25
52023609 PG 42 54 mm 25
52023611 PG 48 59 mm 25
52122011 PG 9 16 mm 100
Show less
Show all

Why Choose Lapp