SKINTOP® DV-M 40
Sealing insert; M 40; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
54113050
uv-resistant.
chemical resistance
oil resistant
cold resistance
Benefits
- Prevents humidity from seeping into the housing
Applications
- These seals are placed into the sealing ring of the SKINTOP® cable glands
- Preparations
- Protection of unused connection points
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Sealing insert
Packaging type
Bag
Delivery Unit
100.000
Product Design
Slit
No
Outer diameter
28.2 mm
Overall height
14.5 mm
Thread size
M 40
EMC screening
No
Material
Chloroprene rubber
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Temperature (max.)
100 °C
Temperature min.
-30 °C
Temperature max.
100 °C
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
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.