SKINTOP® DIX-M 32380 SLOTTED
Multiple sealing insert; M 32; Number of cable entries: 3pc.; Borehole diameter: 8mm; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53611007
chemical resistance
halogen-free
oil resistant
cold resistance
CE marked
Benefits
- Special design with round pre-drilled bore and longitudinal cut for easy insertion of one or more pre-assembled data cables.
- Protection class IP 68 can be achieved if the bores are optimally occupied.
- High functional reliability thanks to optimum strain relief.
Applications
- For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
- To be used instead of the standard sealing insert in the SKINTOP® cable gland.
- UV and oil-resistant material.
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Multiple sealing insert
Packaging type
Bag
Delivery Unit
50.000
Product Design
Number of cable entries
3 pc.
Slit
Yes
Overall height
12 mm
Thread size
M 32
Min. clamping range
6 mm
Max. clamping range
8 mm
EMC screening
No
Material
Acrylonitrile butadiene rubber
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
Ecolab certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-M AUTOMATION slotted
Show less
Show all