SKINDICHT® SHV PG29/26 CONE SEAL CR
Sealing cone; Clear width: 26mm; Chloroprene rubber; CR; black

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52021260
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SHV PG29/26 CONE SEAL CR Sealing cone -  Primary Image
SKINDICHT® SHV PG29/26 CONE SEAL CR Sealing cone -  Primary Image SKINDICHT® SHV PG29/26 CONE SEAL CR Sealing cone -   Other Image
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
  • SKINDICHT® SHV CR resistant to oil, dust and water
  • SKINDICHT® SHV FKM for high temperatures
  • SKINDICHT® SHV FKM resistant to oils, solvents, acids and chemicals

Applications

  • Sealing cone for SKINDICHT® cable glands.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Sealing cone

Packaging type

Loose

Delivery Unit

25.000

Product Design

Bending protection

No

Cable gland design

Straight

Inner diameter

26

Outer diameter

35.2 mm

Total length

24 mm

Clear width

26 mm

Seal type

Sealing cone

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Colour

black

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

80 °C

Temperature min.

-20 °C

Temperature max.

80 °C
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
    • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINDICHT® SHV CR

Show less
Show all

Why Choose Lapp