BRANCH JOINT TEB 2-30/12
Junction sleeve; Number of cores: 2; Outer diameter: 30mm; Polyolefin

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61830110
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
BRANCH JOINT TEB 2-30/12 Junction sleeve -  Primary Image
BRANCH JOINT TEB 2-30/12 Junction sleeve -  Primary Image BRANCH JOINT TEB 2-30/12 Junction sleeve -   Secondary Image BRANCH JOINT TEB 2-30/12 Junction sleeve -   Secondary Image
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
  • Secure sealing through thermoplastic adhesive coating on the inside
  • Good resistance to chemicals and solvents
  • Ensures high tensile strength and mechanical protection

Applications

  • Insulation and sealing of cable splices
Show less
Show all

Technical Attributes

General Information

Product type

Junction sleeve

Packaging type

Bag

Delivery Unit

10.000

Product Design

Number of cores

2

Outer diameter

30 mm

Total length

93 mm

panel thickness type

Double-walled

Material

Polyolefin

shrinking ratio

2:1

Colour

black

Product Characteristics

Temperature min.

-55 °C

Temperature max.

100 °C

Shrinking temperature

120 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

cadmium free
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from TEB branch muff

Article number Number of cores Delivery Unit
61830110 2 10
61830120 2 1
61830130 3 1
61830140 4 1
61830150 4 1
61830160 4 1
61830170 4 1
Show less
Show all

Why Choose Lapp