3M SCOTCH 1183 / 9X16.5
Shielding tape; Ribbon width: 9mm; Tape length: 16.5m; Copper Tin-plated

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61721420
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
3M SCOTCH 1183 / 9X16.5 Shielding tape -  Primary Image
3M SCOTCH 1183 / 9X16.5 Shielding tape -  Primary Image 3M SCOTCH 1183 / 9X16.5 Shielding tape -   Other Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal

Benefits

  • Electrically-conductive strip provides exceptional screening of electromagnetic fields
  • Uniform foil composition and its good conductivity to the substrate ensures low contact resistance, which is crucial for the degree of screening
  • Solderable and corrosion-resistant

Applications

  • Electromagnetic field screening
  • Electrostatic discharge
Show less
Show all

Technical Attributes

General Information

Product type

Shielding tape

Delivery Unit

1.000

Product Design

Glue

Acrylic-based

Sticking strength

0.38 N/mm

Ribbon width

9 mm

Tape length

16.5 m

EMC screening

Yes

Material

Copper

tear strength

4.4 N/mm

Surface protection

Tin-plated

RAL colour

RAL 7001

Tape colour

silver grey

Product Characteristics

Temperature min.

-10 °C

Temperature max.

80 °C

Certifications and Standards

UL recognised

No

UL listed

Yes

UL certification

according to UL 510 (e-file number: E17385)
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from 3M Scotch™ 1183 screening tape

Article number Ribbon width Delivery Unit
61721420 9 mm 1
61721421 12 mm 1
61721422 19 mm 1
61721423 25 mm 1
Show less
Show all

Why Choose Lapp