SKINDICHT® MR-M 32x1,5/25x1,5
Reducer; Inner thread: M 25; Outer thread: M 32; Brass Nickel-plated;
Benefits
- Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
- Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
- Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
- For use with a metric cable gland with a smaller connection thread than the existing threaded holes.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Reducer
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Inner thread
M 25
Outer thread
M 32
Total length
11.5 mm
Overall width
37 mm
Thread type
Metric
Thread size
M 32
Pitch of thread
1,5
Thread length
8 mm
Thread standard
DIN EN 60423
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® MR-M
Article number | Outer thread | Inner thread | Delivery Unit |
---|---|---|---|
52006575 | M 72 | M 63 | 1 |
52104310 | M 16 | M 12 | 100 |
52104310LF | M 16 | M 12 | 100 |
52104311 | M 20 | M 12 | 100 |
52104311LF | M 20 | M 12 | 100 |
52104312 | M 20 | M 16 | 100 |
52104312LF | M 20 | M 16 | 100 |
52104313 | M 25 | M 16 | 50 |
52104313LF | M 25 | M 16 | 50 |
52104314 | M 25 | M 20 | 50 |
52104314LF | M 25 | M 20 | 50 |
52104315 | M 32 | M 20 | 50 |
52104315LF | M 32 | M 20 | 50 |
52104316 | M 32 | M 25 | 50 |
52104316LF | M 32 | M 25 | 50 |
52104317 | M 40 | M 25 | 25 |
52104317LF | M 40 | M 25 | 25 |
52104318 | M 40 | M 32 | 25 |
52104318LF | M 40 | M 32 | 25 |
52104319 | M 50 | M 32 | 25 |
52104319LF | M 50 | M 32 | 25 |
52104320 | M 50 | M 40 | 10 |
52104320LF | M 50 | M 40 | 10 |
52104321 | M 63 | M 40 | 10 |
52104321LF | M 63 | M 40 | 10 |
52104322 | M 63 | M 50 | 10 |
52104322LF | M 63 | M 50 | 10 |