Universal Bus Module Receptacle 4+ Shiel
MC module modular system; Screw connection; Number of contacts: 4; Contacts included; Required slots: 1; 30 V AC rms / DC according to UL/CSA; 1 A according to IEC
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Applications
- Plant engineering
- Light & sound technology
- Control engineering
Technical Attributes
General Information
Brand
EPIC®
Product type
MC module modular system
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.017 kg
Delivery Unit
5.000
Assembly type
screw
Electrical Characteristics
Rated voltage
30 V AC rms / DC according to UL/CSA
Rated current
1 A according to IEC
Protective conductor integrated into insert
No
Product Design
Number of contacts
4
Number of data contacts
4
Required slots
1
Contact insert type
Socket
With protective conductor
No
Screen contact
Yes
EMC screening
Yes
Conductor connection type
Screw connection
Screen contact type
Terminal Connection
Insert material
Polycarbonate
Insert material, short form
PC
Material contact
Brass
Contact material, short form
CuZn
Colour
grey
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-20 °C
Operating temperature max.
85 °C
Flame-retardant
No
Halogenfree
No
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 481
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.