MCS 3 COAX MALE MODULE
MC module modular system; Number of contacts: 3; Required slots: 1; 250 V AC rms / DC according to IEC;
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Applications
- Plant engineering
- Light & sound technology
- Control engineering
Technical Attributes
General Information
Brand
EPIC®
Product type
MC module modular system
Scope of delivery
Order contacts separately
Contacts included
No
Weight
0.005 kg
Delivery Unit
10.000
Assembly type
clip on
Electrical Characteristics
Rated voltage
250 V AC rms / DC according to IEC
Protective conductor integrated into insert
No
Product Design
Number of contacts
3
Required slots
1
Contact insert type
Plug
With protective conductor
No
Screen contact
No
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Colour
red
Product Characteristics
Pollution degree
3
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
Halogenfree
No
Certifications and Standards
CE marked
No
UKCA marked
No
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.