EPIC® MHB 1 PE CM 250A
MH module modular system; Number of contacts: 1; , With protective conductor; Required slots: 2; For cross-section (min./max.): 25mm² - 95mm²; 1000 V AC rms / DC according to IEC; 250 A according to IEC

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44423355
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® MHB 1 PE CM 250A MH module modular system -  Primary Image
EPIC® MHB 1 PE CM 250A MH module modular system -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
cold resistance
cold resistance

Benefits

  • Connection of the protective conductor (PE) via the protective conductor module enables a cable with a large cross-section to be safely connected to the machine or application, while simultaneously connecting the frame and housing to the protective mechanisms.
  • Connectors with modular configurations can be connected to market-standard connectors.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.

Applications

  • For manufacturing a modular connector insert.
  • Used to connect protective conductors with large cross-sections.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

MH module modular system

Scope of delivery

Order contacts separately

Contacts included

No

Weight

0.019 kg

Delivery Unit

1.000

Assembly type

clip on

Electrical Characteristics

Rated voltage

1000 V AC rms / DC according to IEC

Rated surge voltage

8 kV AC rms / DC according to DIN EN 61984

Rated impulse voltage signal contact

8 kV AC rms / DC according to IEC 61984 to 0

Rated current

250 A according to IEC

Max. contact resistance

0,5 mΩ

Protective conductor integrated into insert

No

Product Design

Number of contacts

1

Number of PE contacts

1

Required slots

2

Contact insert type

Plug

With protective conductor

Yes

Screen contact

No

EMC screening

No

Protective conductor contact type

Crimp connection

Connectable conductor cross section min. (AWG)

4 AWG

Connectable conductor cross section max. (AWG)

3/0 AWG

Min. connectable conductor cross-section (mm2)

25 mm²

Max. connectable conductor cross-section (mm2)

95 mm²

Material

Polyamide

Material shortname

PA

Colour

black

Product Characteristics

Min. number of plug cycles

500

Pollution degree

3

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

Halogenfree

No

Certifications and Standards

CE marked

No

UKCA marked

No

UR recognised

No

cUR recognized

No

CSA certified

No

VDE certified

No

TÜV certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Show less
Show all

Documentation

Product Family List

All articles from EPIC® MH 1 PE 250A

Article number Contact insert type Delivery Unit
44423354 Plug 1
44423355 Plug 1
Show less
Show all

Why Choose Lapp