EPIC® MH Clamp 7 - 10 mm
MH module modular system;
Benefits
- Gigabit module, all around shielded, 4 pair of wires, in conjunction with Cat.7 CU cables, a transmission rate up to max. 10 GBit/s (according IEEE 802.3) is achieved
- EPIC® MH system is mateable with the market standard
- The mix of different functions in one plug guarantees high flexibility
- Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Applications
- Industrial machinery and plant engineering
- Industry 4.0 applications
- Robotics industry
- Renewable energy
- Railway applications / vehicle construction
Technical Attributes
General Information
Brand
EPIC®
Product type
MH module modular system
Scope of delivery
including screws
Contacts included
No
Weight
0.012 kg
Delivery Unit
10.000
Assembly type
screw
Electrical Characteristics
Rated voltage
50 V AC rms / DC according to IEC
Rated surge voltage
0.8 kV AC rms / DC according to DIN EN 61984
Protective conductor integrated into insert
No
Product Design
Number of contacts
8
Number of data contacts
8
Required slots
1
Contact insert type
Socket
With protective conductor
No
Screen contact
Yes
EMC screening
Yes
Conductor connection type
Crimp termination
Screen contact type
Terminal Connection
Connectable conductor cross section min. (AWG)
28 AWG
Connectable conductor cross section max. (AWG)
20 AWG
Min. connectable conductor cross-section (mm2)
0.09 mm²
Max. connectable conductor cross-section (mm2)
0.52 mm²
Insert material
Polycarbonate
Insert material, short form
PC
Material
Zinc alloy
Material shortname
PA
Colour
silver grey
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Operating temperature min.
-40 °C
Operating temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
Halogenfree
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MH Gigabit Modul
Article number | Number of contacts | Contact insert type | Required slots | Delivery Unit |
---|---|---|---|---|
44423276 | 8 | Plug | 1 | 10 |
44423277 | Socket | 1 | 10 | |
44423278 | 8 | Plug | 1 | 10 |
44423279 | 8 | Plug | 1 | 10 |
44423280 | 8 | Socket | 1 | 10 |
44423281 | 8 | Socket | 1 | 10 |
44423282 | 8 | Socket | 1 | 10 |
44423283 | 8 | Socket | 1 | 10 |
44423284 | 8 | Socket | 1 | 10 |
44423291 | 8 | Plug | 1 | 1 |
44423292 | 8 | Socket | 1 | 1 |
44423326 | 8 | Plug | 1 | 1 |
44423327 | 8 | Socket | 1 | 1 |