EPIC® MCS 2x2.5mm PNEU (10)
MC module modular system; Number of contacts: 2; Contacts included; Required slots: 1;
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Applications
- Plant engineering
- Printing machines
- Control engineering
Technical Attributes
General Information
Brand
EPIC®
Product type
MC module modular system
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.015 kg
Delivery Unit
10.000
Assembly type
clip on
Electrical Characteristics
Protective conductor integrated into insert
No
Product Design
Number of contacts
2
Required slots
1
Contact insert type
Plug
With protective conductor
No
Screen contact
No
EMC screening
No
Material contact
Brass
Contact material, short form
CuZn
Colour
black
Connectable tube inner diameter
2.5 mm
Product Characteristics
Min. number of plug cycles
100
Operating temperature min.
-20 °C
Operating temperature max.
100 °C
Flame-retardant
Yes
Halogenfree
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.