EPIC® ULTRA Kit H-B 24 SP TS QB 11-21
Kit; Pin; 24+PE; Hood

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
75009742
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® ULTRA Kit H-B 24 SP TS QB 11-21 Kit -  Primary Image
EPIC® ULTRA Kit H-B 24 SP TS QB 11-21 Kit -  Primary Image
※The product image is a representative product and may differ from the actual product.
halogen-free
halogen-free
CE marked
CE marked

Benefits

  • EMC protection
  • Corrosion-resistant
  • Push-In inserts - fast and easy tool free connection technology
  • Made in Germany
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Kit

Design size

24B

Scope of delivery

including contacts

Contacts included

Yes

Weight

0.44 kg

Delivery Unit

1.000

Product Design

Number of contacts

24+PE

Housing variant

Hood

Contact variant

Pin

Product Characteristics

Halogenfree

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

cUR recognized

Yes

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® ULTRA KIT H-B 24

Article number Number of contacts Delivery Unit
75009742 24+PE 1
75009743 24+PE 1
Show less
Show all

Why Choose Lapp