EPIC® ULTRA Kit H-B 10 BP AG QB
Kit; Socket; 10+PE; Panel-mount base
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
75009739
halogen-free
CE marked
Benefits
- EMC protection
- Corrosion-resistant
- Push-In inserts - fast and easy tool free connection technology
- Made in Germany
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Kit
Design size
10B
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.27 kg
Delivery Unit
1.000
Product Design
Number of contacts
10+PE
Housing variant
Panel-mount base
Contact variant
Socket
Product Characteristics
Halogenfree
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.2 (e-file number: E75770)
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.