EPIC® KIT H-A 10 BS AG
Kit; Socket; 10+PE; Panel-mount base
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
75009627
halogen-free
CE marked
VDE certified
VDE Reg.-Nr. B437

Benefits
- Pre-packed kits with compatible components
- Uncomplicated ordering
- No misplaced orders
- Made in Germany
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Kit
Design size
10A
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.148 kg
Delivery Unit
1.000
Product Design
Number of contacts
10+PE
Thread size
M 20
Housing variant
Panel-mount base
Contact variant
Socket
Product Characteristics
Halogenfree
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.2 (e-file number: E75770)
CSA certified
No
VDE certified
Yes
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-A 10 Kits
Show less
Show all