H-EE 32 SCM MALE INSERT 33-64
Crimping insert Pin; Number of contacts: 32+PE; Design size: 32B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 4mm²; Polycarbonate
Benefits
- The H-EE inserts with machined contacts for a high number of pins in very tight spaces.
- For assembly in H-B housing
Applications
- Mechanical engineering
- Plant engineering
- Appliance and apparatus construction
Technical Attributes
General Information
Brand
EPIC®
Product type
Crimping insert
Design size
32B
Contacts included
No
Weight
0.062 kg
Delivery Unit
5.000
Electrical Characteristics
Rated voltage
500 V AC rms / DC according to IEC600 V AC rms / DC according to UL600 V AC rms / DC according to CSA
Rated surge voltage
6 kV AC rms / DC according to IEC 61984
Rated current
16 A according to UL/CSA16 A according to IEC
Over voltage category
III
Max. contact resistance
2 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
32+PE
Number of power contacts
32
Number of PE contacts
1
Contact diameter
2.5 mm
Contact variant
Pin
Contact insert type
Plug
With wire protection
No
With protective conductor
Yes
Connector type
Plug
Contact insert without contacts
Yes
EMC screening
No
Conductor connection type
Crimp termination
Connection type PE
Screw connection
Connectable conductor cross section min. (AWG)
20 AWG
Connectable conductor cross section max. (AWG)
12 AWG
Min. connectable conductor cross-section (mm2)
0.5 mm²
Max. connectable conductor cross-section (mm2)
4 mm²
Material contact insert
Polycarbonate
Contact insert material, short form
PC
Colour
grey
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Suitable for EX-applications
No
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Minimum tightening torque for PE connection
1.2 Nm
Maximum tightening torque PE
1.2 Nm
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
No
UR recognised
Yes
UR certification
according to UL 1977 (e-file number: E75770)
UL category control number
ECBT2
cUR recognized
No
CSA certified
No
CSA certification
according to CSA C22.2 No. 182.3
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.