EPIC® H-D 015 MC
Crimping insert Pin; Number of contacts: 15+PE; Design size: 10A; 250 V AC rms / DC according to IEC; 10 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Polycarbonate
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For connecting devices and machines to a power supply in various applications
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
EPIC®
Product type
Crimping insert
Design size
10A
Scope of delivery
Order contacts separately
Contacts included
No
Weight
0.021 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
250 V AC rms / DC according to IEC600 V AC rms / DC according to UL600 V AC rms / DC according to CSA
Rated surge voltage
4 kV AC rms / DC according to IEC 61984
Rated current
10 A according to IEC10 A according to UL10 A according to CSA
Over voltage category
III
Max. contact resistance
3 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
15+PE
Number of power contacts
15
Number of PE contacts
1
Contact diameter
1.6 mm
Contact variant
Pin
Contact insert type
Plug
With wire protection
No
With protective conductor
Yes
Connector type
Plug
Contact insert without contacts
Yes
EMC screening
No
Conductor connection type
Crimp termination
Connection type PE
Screw connection
Connectable conductor cross section min. (AWG)
26 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
0.14 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Material contact insert
Polycarbonate
Contact insert material, short form
PC
Colour
grey
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Suitable for EX-applications
No
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
No
Minimum tightening torque for PE connection
1.2 Nm
Maximum tightening torque PE
1.2 Nm
Impact-resistant
No
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: 75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: 75770)
CSA certified
No
VDE certified
No
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.