EPIC® H-BE 24 SCM
Crimping insert Pin; Number of contacts: 24+PE; Design size: 24B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 4mm²; Polycarbonate

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
10186002
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® H-BE 24 SCM Crimping insert -  Primary Image
EPIC® H-BE 24 SCM Crimping insert -  Primary Image EPIC® H-BE 24 SCM Crimping insert -   Secondary Image EPIC® H-BE 24 SCM Crimping insert -   Other Image EPIC® H-BE 24 SCM Crimping insert -   Other Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
heat resistance
heat resistance
cold resistance
cold resistance
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage spring or push-in) within the same size.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Suitable for conductor cross-sections from 0.14 to 4.00 mm².
  • Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Wide variety of suitable housing variants.

Applications

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Crimping insert

Design size

24B

Contacts included

No

Weight

0.073 kg

Delivery Unit

5.000

Electrical Characteristics

Rated voltage

500 V AC rms / DC according to IEC
600 V AC rms / DC according to UL/CSA

Rated surge voltage

6 kV AC rms / DC according to IEC 61984

Rated current

16 A according to IEC

Over voltage category

III

Max. contact resistance

5 mΩ

Protective conductor integrated into insert

Yes

Product Design

Number of contacts

24+PE

Number of power contacts

24

Number of PE contacts

1

Contact diameter

2.5 mm

Contact variant

Pin

Contact insert type

Plug

With wire protection

No

With protective conductor

Yes

Connector type

Plug

Contact insert without contacts

Yes

EMC screening

No

Conductor connection type

Crimp termination

Connection type PE

Screw connection

Connectable conductor cross section min. (AWG)

26 AWG

Connectable conductor cross section max. (AWG)

12 AWG

Min. connectable conductor cross-section (mm2)

0.14 mm²

Max. connectable conductor cross-section (mm2)

4 mm²

Material contact insert

Polycarbonate

Contact insert material, short form

PC

Colour

grey

Product Characteristics

Min. number of plug cycles

500

Pollution degree

3

Suitable for EX-applications

No

Operating temperature min.

-40 °C

Operating temperature max.

125 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

Halogenfree

No

Minimum tightening torque for PE connection

1.2 Nm

Maximum tightening torque PE

1.2 Nm

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

No

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61984

TÜV certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-BE 24 Crimp termination

Article number Contact variant Delivery Unit
10186002 Pin 5
10187002 Socket 5
Show less
Show all
ACCESSORIES

Why Choose Lapp