EPIC® H-BE 016 MQL
Insert with push-in connection Pin; Number of contacts: 16+PE; Design size: 16B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.75mm² - 2.5mm²; Contacts included; Polycarbonate

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
381166839
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® H-BE 016 MQL Insert with push-in connection -  Primary Image
EPIC® H-BE 016 MQL Insert with push-in connection -  Primary Image EPIC® H-BE 016 MQL Insert with push-in connection -   Secondary Image EPIC® H-BE 016 MQL Insert with push-in connection -   Secondary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage spring or push-in) within the same size.
  • Push-in connection enables the shortest connection times: strands with end sleeves can be inserted and contacted without any tools; just press the orange button to remove the contact. For strands without end sleeves, the button must be pressed to open the shield terminal before insertion or removal.
  • The round test socket for 2 mm standard measuring tips is positioned so that it is still accessible for signal testing, even if the insert is already installed in the panel-mount base.
  • Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Wide variety of suitable housing variants.

Applications

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Insert with push-in connection

Design size

16B

Scope of delivery

including contacts

Contacts included

Yes

Weight

0.095 kg

Delivery Unit

1.000

Electrical Characteristics

Rated voltage

500 V AC rms / DC according to IEC
600 V AC rms / DC according to UL/CSA

Rated surge voltage

6 kV AC rms / DC according to IEC 61984

Rated current

16 A according to IEC
16 A according to UL
16 A according to CSA

Over voltage category

III

Max. contact resistance

1 mΩ

Protective conductor integrated into insert

Yes

Product Design

Number of contacts

16+PE

Number of power contacts

16

Number of PE contacts

1

Contact diameter

2.5 mm

Contact variant

Pin

Contact manufacturing method

Stamped

Contact insert type

Plug

With wire protection

Yes

With protective conductor

Yes

Connector type

Plug

Contact insert without contacts

No

Screen contact

No

EMC screening

No

Conductor connection type

Push-in

Connection type PE

Screw connection

Connectable conductor cross section min. (AWG)

18 AWG

Connectable conductor cross section max. (AWG)

14 AWG

Min. connectable conductor cross-section (mm2)

0.75 mm²

Max. connectable conductor cross-section (mm2)

2.5 mm²

Material contact

Copper alloy

Contact material, short form

CuZn

Material contact surface

Silver-plated

Material contact surface shortname

Ag

Material contact insert

Polycarbonate

Contact insert material, short form

PC

Colour

grey

Product Characteristics

Min. number of plug cycles

500

Pollution degree

3

Suitable for EX-applications

No

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

125 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

Halogenfree

No

Minimum tightening torque for PE connection

1.2 Nm

Maximum tightening torque PE

1.2 Nm

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UR recognised

Yes

UR certification

according to UL 1977 (CCN: ECBT2 / e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61984

TÜV certified

No

Tested for fire protection for railway vehicles

No

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-BE 16 Push-In termination

Article number Number of contacts Contact insert type Delivery Unit
381166838 16+PE Socket 1
381166839 16+PE Plug 1
44423204 16+PE Plug 5
44423205 16+PE Socket 5
Show less
Show all

Why Choose Lapp