H-B 10 TSH-RO M25
Hood; Design size: 10B; Plug connection design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
79054200
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
H-B 10 TSH-RO M25 Hood -  Primary Image
H-B 10 TSH-RO M25 Hood -  Primary Image H-B 10 TSH-RO M25 Hood -   Engineering Drawing
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
corrosion resistant
corrosion resistant
cold resistance
cold resistance
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified
VDE Reg.-Nr. B437
VDE Reg.-Nr. B437

Benefits

  • The EPIC® H-B range of rectangular connectors includes spacious housings that offer more space for many or thicker cables.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • With side cable entry for orderly cable laying and to prevent the cable from bending too much.
  • The high design offers more space, making it suitable for larger inserts or applications that need more space in the housing.
  • With threaded borehole for use with a corresponding cable gland.
  • Meets protection class IP 65 when locked.
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Hood

Design size

10B

Weight

0.229 kg

Delivery Unit

10.000

Product Design

With cable gland

No

Number of cable entries

1 pc.

Number of cable entries sideways

1

With lever

Yes

Locking type

Double Lever

Total length

73 mm

Overall width

43 mm

Overall height

72 mm

Thread type

Metric

Thread size

M 25

Pitch of thread

1,5

Housing variant

Hood

Design connector housing

Angled

With thread

Yes

With hinged lid

No

Plug connection design

High

With collar

No

Screen contact

No

EMC screening

No

Collar material

Brass

Collar material, short form

CuZn

Housing base material

Aluminium

Housing base material, short form

Al

Housing coating

Powder-coated

Lever material

Steel

Colour housing

grey

RAL housing colour

RAL 9006

Product Characteristics

IP protection rating mounted

IP 65

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

UV-resistant

Yes

Chemical resistant

No

Acid-resistant

No

corrosion resistant according to

DIN EN 6988

Corrosion-resistant

Yes

Halogenfree

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)
according to UL 50E (e-file number: E75770)

UL listed

No

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3

cUR category control number

ECBT8

CSA certified

No

VDE certified

Yes

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-B 10 TSH-RO

Article number With collar Thread type Thread size Delivery Unit
70054200 Yes PG PG 21 10
70054400 Yes PG PG 29 10
79054200 No Metric M 25 10
79054400 No Metric M 32 10
Show less
Show all

Why Choose Lapp