EPIC® H-A 3 TGVB M20 gr 3-13.5mm
Cable coupler hood; Design size: 3A; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 65

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
19429100
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® H-A 3 TGVB M20 gr 3-13.5mm Cable coupler hood -  Primary Image
EPIC® H-A 3 TGVB M20 gr 3-13.5mm Cable coupler hood -  Primary Image EPIC® H-A 3 TGVB M20 gr 3-13.5mm Cable coupler hood -   Secondary Image EPIC® H-A 3 TGVB M20 gr 3-13.5mm Cable coupler hood -   Secondary Image
※The product image is a representative product and may differ from the actual product.
corrosion resistant
corrosion resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
  • The cable coupler hood can be connected to many of the most popular hoods on the market.
  • The “flying” connection between the cable coupler and the hood is not fixed, and acts as an extension of the cable.
  • Self-extinguishing in accordance with UL94 V-0 (flammability test for plastics).
  • With threaded borehole for use with a corresponding cable gland.
  • Articles with a "V" in the article name already contain a SKINTOP® plastic cable gland for sealing and strain-relieving cable entry. In comparison to housings where the cable gland is added separately, the overall size of this housing is more space-saving.
  • Locking takes place using a plastic lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to the power supply.
  • Material that is highly resistant to oil for harsh industrial environments.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Cable coupler hood

Design size

3A

Weight

0.02 kg

Delivery Unit

10.000

Product Design

With cable gland

Yes

Number of cable entries

1 pc.

Number of cable entries at the top

1

With lever

Yes

Locking type

Double Lever

Total length

26.8 mm

Overall width

26.8 mm

Overall height

53.5 mm

Thread type

Metric

Thread size

M 20

Housing variant

Cable coupler hood

Design connector housing

Straight

With thread

Yes

With hinged lid

No

Plug connection design

Standard

With collar

No

Screen contact

No

EMC screening

No

Min. cable clamping range

3 mm

Max. cable clamping range

13.5 mm

Cable gland material

Polyamide

Cable gland material, short form

PA

Housing base material

Polyamide

Housing base material, short form

PA

Housing coating

Uncoated

Lever material

Plastic

Material locking bolts shortname

PA

Colour housing

grey

RAL housing colour

RAL 9005

Product Characteristics

IP protection rating mounted

IP 65

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

corrosion resistant according to

DIN EN 6988

Corrosion-resistant

Yes

Halogenfree

No

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UR recognised

No

UR certification

according to UL 1977 (e-file number: E75770)
according to UL 50E (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

No

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

No

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-A 3 TGB

Article number With cable gland Colour housing Delivery Unit
10429000 No grey 10
10429100 Yes grey 10
10429200 No black 10
10620300 Yes black 10
19429000 No grey 10
19429100 Yes grey 10
19429200 No black 10
19620300 Yes black 10
Show less
Show all

Why Choose Lapp