EPIC® H-A 3 MTGV 7-13
Hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 65
Benefits
- The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
- The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
- With straight cable entry for orderly cable routing and to prevent excessive bending of the cable.
- Available with threaded borehole or with extra large M25 threaded hole for use with a corresponding cable gland.
- Also available as a variant with integrated SKINTOP® cable gland for optimum strain relief and sealing.
- Locking is performed using a single lever on the counter-housing.
- Meets protection class IP 65 when locked.
- The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
Applications
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For connecting devices and machines to a power supply in various applications
- Withstands high environmental and mechanical stress.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
EPIC®
Product type
Hood
Design size
3A
Weight
0.075 kg
Delivery Unit
10.000
Product Design
With cable gland
No
Number of cable entries
1 pc.
Number of cable entries at the top
1
Design of locking bolts
Bolts for Single Lever
With lever
No
Locking type
Single Lever
Number of locking bolts
2
Total length
26.8 mm
Overall width
26.8 mm
Overall height
50 mm
Thread type
Metric
Thread size
M 20
Housing variant
Hood
Design connector housing
Straight
With thread
Yes
With hinged lid
No
Plug connection design
Standard
With collar
No
Screen contact
No
EMC screening
No
Min. cable clamping range
7 mm
Max. cable clamping range
13 mm
Cable gland material
Brass
Cable gland material, short form
CuZn
Housing base material
Zinc alloy
Housing coating
Powder-coated
Lever material
Steel
Locking bolt material
Zinc alloy
Colour housing
grey
RAL housing colour
RAL 9006
Product Characteristics
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
corrosion resistant according to
DIN EN 6988
Corrosion-resistant
Yes
Halogenfree
Yes
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
UL listed
No
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
Yes
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.