EPIC® ASC SSEM AG 35-70mm² D=10.0mm
Contact; Pin; Axial screw connection; For cross-section (min./max.): 35mm² - 70mm²; Brass Silver-plated

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44423397
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® ASC SSEM AG 35-70mm² D=10.0mm Contact -  Primary Image
EPIC® ASC SSEM AG 35-70mm² D=10.0mm Contact -  Primary Image EPIC® ASC SSEM AG 35-70mm² D=10.0mm Contact -   Secondary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Axial screw termination technology allows service-friendly connection without a special crimping tool, saves costs and is suitable for detachable connections.
  • Easy cable connection using an Allen wrench and open-end wrench.
  • Only one axial screw contact is required for conductor cross-sections from 35 to 70 mm².
  • The axial screw contact can be used as an alternative to the crimp contact in an existing high-current module.
  • Connection of the high-current module with axial screw contact ensures maximum safety for the user thanks to contact protection.
  • The axial screw contact that can be rotated freely in the high-current module simplifies assembly, prevents torsional stress and thus ensures contact safety between the contact and the cable.
  • Mounting of the contact outside of the module enables optical control of the connection and thus eliminates the potential for errors due to insufficient overlap between the contact and core.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.

Applications

  • For manufacturing a modular connector insert.
  • For connecting devices and machines to a power supply in various applications
  • For use with the EPIC® MH 1 250A high-current module.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Contact

Supply type for contacts

Bag

Weight

0.041 kg

Delivery Unit

10.000

Product Design

Contact diameter

10 mm

Contact variant

Pin

Contact manufacturing method

Machined

Conductor connection type

Axial screw connection

Stripping length of the individual wire

15 mm

Connectable conductor cross section min. (AWG)

2 AWG

Connectable conductor cross section max. (AWG)

2/0 AWG

Min. connectable conductor cross-section (mm2)

35 mm²

Max. connectable conductor cross-section (mm2)

70 mm²

Material contact

Brass

Contact material, short form

CuZn

Material contact surface

Silver-plated

Material contact surface shortname

Ag

Certifications and Standards

CE marked

No

UKCA marked

No

UR recognised

No

cUR recognized

No

CSA certified

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® ASC 10.0mm contacts

Article number Contact variant Min. connectable conductor cross-section (mm2) Max. connectable conductor cross-section (mm2) Delivery Unit
44423396 Socket 35 mm² 70 mm² 10
44423397 Pin 35 mm² 70 mm² 10
Show less
Show all

Why Choose Lapp