SILVYN® AS-P 14 / 10X14 50M GY
Protective cable conduit with braiding and interlocked profile; Inner diameter: 10mm; Outer diameter: 14mm; Nominal size: 14; Steel;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
64400020
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® AS-P 14 / 10X14 50M GY Protective cable conduit with braiding and interlocked profile -  Primary Image
SILVYN® AS-P 14 / 10X14 50M GY Protective cable conduit with braiding and interlocked profile -  Primary Image SILVYN® AS-P 14 / 10X14 50M GY Protective cable conduit with braiding and interlocked profile -   Other Image SILVYN® AS-P 14 / 10X14 50M GY Protective cable conduit with braiding and interlocked profile -   Other Image SILVYN® AS-P 14 / 10X14 50M GY Protective cable conduit with braiding and interlocked profile -   Other Image
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
  • Protects against liquids
  • High-tensile
  • High crush-resistance
  • Flexible
  • High mechanical resistance

Applications

  • Mechanical engineering
  • Plant engineering
  • Automation technology
  • Used in areas where liquids are present
  • Applications with high mechanical stress
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Protective cable conduit with braiding and interlocked profile

Delivery Unit

50.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

10

Outer diameter

14 mm

Total length

50 m

Nominal size

14

Lockable (two-part)

No

EMC screening

No

Jacket material

Polyvinylchloride

Conduit material

Steel

Smooth outer conduit surface

No

Smooth inner conduit surface

No

Colour

grey

Product Characteristics

Suitable for EX-applications

No

Bending radius, static

105 mm

Temperature min.

-25 °C

Temperature max.

80 °C

Flame-retardant

No

UV-resistant

No

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505
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
All articles from SILVYN® AS-P

Article number Outer diameter Nominal size Delivery Unit
64400010 10 mm 10 50
64400020 14 mm 14 50
64400030 17 mm 17 50
64400040 19 mm 19 50
64400050 21 mm 21 50
64400060 27 mm 27 50
64400070 36 mm 36 25
64400080 45 mm 45 25
64400090 56 mm 56 25
64400100 10 mm 10 10
64400110 14 mm 14 10
64400120 17 mm 17 10
64400130 19 mm 19 10
64400140 21 mm 21 10
64400150 27 mm 27 10
64400160 36 mm 36 10
64400170 45 mm 45 10
64400180 56 mm 56 10
Show less
Show all
ACCESSORIES

Why Choose Lapp