SILVYN® BMC-M 16X1.5
Collar; M 16; Brass Nickel-plated; Halogenfree; UV-resistant;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55510000
Item not in stock, but available on backorder
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Connector for extending protective cable conduits.
- Easy assembly by screwing into the conduit gland thread.
- Can be combined with all metric conduit glands.
Applications
- For connecting two metric conduit glands in protective cable conduits.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Collar
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Product Design
Bending protection
No
Conduit fitting design
Straight
Total length
22.5 mm
Overall width
22 mm
Thread size
M 16
Pitch of thread
1,5
Thread standard
DIN EN 60423
Wrench width
20
EMC screening
No
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-100 °C
Temperature max.
300 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.