SKINDICHT® VENT 6X0,75 SGY
Pressure compensation element; M 6; Air volume (max.): 0.1l/min; UL recognised: No; silver grey; Polyamide
Benefits
- Pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate.
- The air flow rate for article names with the addition "PLUS" is 3.5 l/min, and 0.8 l/min for all other articles.
- UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.
Applications
- Especially for closed housings where optimum ventilation is needed.
- Good oil and chemical resistance.
- Black versions are UV-resistant and therefore well suited for outdoor use.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Pressure compensation element
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
25.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Total length
16.15 mm
Thread type
Metric
Thread size
M 6
Pitch of thread
0,75
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width
10
Seal type
Flat seal
Sealing material
Acrylonitrile butadiene rubber
Sealing material, short form
NBR
Material body
Polyamide
Material body shortname
PA
Colour
silver grey
RAL colour
RAL 7001
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Air volume (max.)
0.1 l/min
Flame-retardant
Yes
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® VENT PA6
Article number | Thread size | Air volume (max.) | UL recognised | Colour | Delivery Unit |
---|---|---|---|---|---|
51730188 | M 6 | 0.1 l/min | No | black | 25 |
51730190 | M 6 | 0.1 l/min | No | light grey | 25 |
51730192 | M 6 | 0.1 l/min | No | silver grey | 25 |
51730194 | M 8 | 0.2 l/min | No | black | 25 |
51730196 | M 8 | 0.2 l/min | No | light grey | 25 |
51730198 | M 8 | 0.2 l/min | No | silver grey | 25 |
51730200 | M 12 | 0.8 l/min | No | black | 25 |
51730201 | M 12 | 3.5 l/min | Yes | black | 25 |
51730202 | M 12 | 0.8 l/min | No | light grey | 25 |
51730203 | M 12 | 3.5 l/min | Yes | light grey | 25 |