DRAINAGE ELEMENT M12X1.5 LGY
Drainage element; M 12; Air volume (max.): 4.2l/min; UL recognised: No; light grey; Polyamide
Benefits
- For discharging condensation water on the housing floor that occurs due to high humidity, large temperature fluctuations or pressure differences.
- The early discharge of condensation water reduces the risk of failure of the application and minimises maintenance work.
- Provides a high drainage capacity of at least 1.8 l per hour.
- The protection function of the housing is retained thanks to IP56.
- Ideal for tight spaces thanks to the small connection thread.
Applications
- Especially for closed housings with a high protection class.
- For use in the housing floor (threaded/through bore).
- Good oil and chemical resistance.
Technical Attributes
General Information
Product type
Drainage element
Scope of delivery
including lock nut
Including lock nut
Yes
Delivery Unit
25.000
Assembly type
in threaded boreholewith lock nut
Product Design
Cable gland design
Straight
Total length
29.5 mm
Thread type
Metric
Thread size
M 12
Pitch of thread
1,5
Thread length
12 mm
Thread standard
DIN EN 60423
Wrench width
17
EMC screening
No
Seal type
Flat seal
O-ring material
Ethylene propylene diene rubber
Material o-ring shortname
EPDM
Material body
Polyamide
Material body shortname
PA
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Air volume (max.)
4.2 l/min
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.