EPIC® POWER M17 A3 3+PE M (5)
Panel-mount base; M 17 power; M 17; Pin; Number of contacts: 3+PE; For cross-section (min./max.): 0.25mm² - 2.5mm²;
Benefits
- sensor/ ac
- Version with less contacts for higher current
- EMC protection
Applications
- Servo drives and servo assemblies
- Plant engineering, machinery manufacturing
Technical Attributes
General Information
Brand
EPIC®
Product type
Panel-mount base
Scope of delivery
Order contacts separately
Contacts included
No
Weight
0.084 kg
Delivery Unit
5.000
Electrical Characteristics
Rated voltage
630 V AC rms / DC according to IEC
Rated surge voltage
6 kV AC rms / DC according to IEC 61984
Rated current
20 A according to IEC
Over voltage category
III
Product Design
Number of contacts
3+PE
Number of power contacts
3
Number of PE contacts
1
Locking type
Screw Thread
Total length
49.2 mm
Overall width
25.7 mm
Overall height
32.1 mm
Housing variant
Panel-mount base
Contact variant
Pin
Design connector housing
Angled
Coded
No
With thread
No
With protective conductor
Yes
Connector format
M 17 power
Connector type
Plug
Screen contact
No
EMC screening
Yes
Conductor connection type
Crimp termination
Connection type PE
Crimp termination
Connectable conductor cross section min. (AWG)
22 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
0.25 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Housing base material
Zinc alloy
Housing base material, short form
CuZn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Insert material
Polyamide
Insert material, short form
PA
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour
silver
Colour housing
silver
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-40 °C
Operating temperature max.
125 °C
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M17 A3
Article number | Connector type | Number of contacts | Number of power contacts | Number of signal contacts | Connectable conductor cross section max. (AWG) | Connectable conductor cross section min. (AWG) | Connectable conductor cross-section for power contacts max. (mm2) | Min. connectable conductor cross-section of power contacts (mm2) | Max. connectable conductor cross-section of signal contacts (mm2) | Connectable conductor cross-section for signal contacts min. (mm2) | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) | Delivery Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44423080 | Plug | 3+PE | 3 | 14 AWG | 22 AWG | 2.5 mm² | 0.25 mm² | 5 | |||||
44423081 | Plug | 5+PE | 5 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 5 | |||||
44423082 | Plug | 6+PE | 6 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 5 | |||||
44423083 | Plug | 7+PE | 7 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 5 | |||||
44423084 | Plug | 3+PE+5 | 3 | 5 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 0.5 mm² | 0.06 mm² | 1 mm² | 0.06 mm² | 5 |
44423085 | Socket | 3+PE | 3 | 14 AWG | 22 AWG | 1 mm² | 0.06 mm² | 0.5 mm² | 0.06 mm² | 2.5 mm² | 0.25 mm² | 5 | |
44423086 | Socket | 5+PE | 5 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 0.5 mm² | 0.06 mm² | 1 mm² | 0.06 mm² | 5 | |
44423087 | Socket | 6+PE | 6 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 0.5 mm² | 0.06 mm² | 1 mm² | 0.06 mm² | 5 | |
44423088 | Socket | 7+PE | 7 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 0.5 mm² | 0.06 mm² | 1 mm² | 0.06 mm² | 5 | |
44423089 | Socket | 3+PE+5 | 3 | 5 | 18 AWG | 28 AWG | 1 mm² | 0.06 mm² | 0.5 mm² | 0.06 mm² | 1 mm² | 0.06 mm² | 5 |