EPIC® POWER M12L D6 4P 10,5-11 (20)
Cable connector; M 12 power; M 12; L-coded; Socket; Number of contacts: 4; Clamping range (min./max.): 10.5mm - 11mm
Benefits
- D6 coupling connector for use with G4 panel-mount base or F6 cable connector.
- High power up to 16 A despite extremely space-saving design for very small devices.
- The mechanical L coding of the connector face prevents incorrect plugging with the mating connector.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Suitable for conductor cross-sections from 0.75 to 2.50 mm².
- When connected, protection class IP 65, IP 67 and IP 69 can be achieved.
- UL certification according to technical data enables the product to be used on the North American market.
- Available as a 4-pin variant with black insulation and as a 4+FE variant with grey insulation and functional earthing contact (FE).
Applications
- For direct current applications in the low voltage range.
- For supplying power to smaller devices (e.g. decentralised I/O modules, smaller motors).
- Also suitable as the power supply in the PROFINET network (M12L is regarded as a standardised power interface).
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable connector
Scope of delivery
Order contacts separately
Contacts included
Yes
Weight
0.88 kg
Delivery Unit
20.000
Electrical Characteristics
Rated voltage
63 V AC rms / DC according to IEC
Rated current
16 A according to IEC
Product Design
Number of contacts
4
Number of power contacts
4
Number of PE contacts
1
Locking type
Screw Thread
Diameter connector
19.7 mm
Thread type
Metric
Thread size
M 12
Housing variant
Cable connector
Contact variant
Socket
Design connector housing
Straight
Coded
Yes
With thread
Yes
With protective conductor
No
Connector format
M 12 power
Connector type
Socket
Coding type
L-coded
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
10.5 mm
Max. cable clamping range
11 mm
Conductor connection type
Solder termination
Connection type PE
Solder termination
Stripping length of the individual wire
6 mm
Max. connectable conductor cross-section (mm2)
1.5 mm²
Housing base material
Zinc alloy
Housing coating
Nickel-plated
Housing coating, short form
Ni
Insert material
Polyamide
Insert material, short form
PA
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour
silver
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Short-term temperature peak
125 °C
Operating temperature min.
-25 °C
Operating temperature max.
85 °C
Corrosion-resistant
Yes
Halogenfree
No
Certifications and Standards
CE marked
Yes
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61076-2-111
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M12L D6
Article number | Scope of delivery | Number of contacts | Min. cable clamping range | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Contact variant | Delivery Unit | |
---|---|---|---|---|---|---|---|---|
44423152 | including solder contacts | 4 | 6.5 mm | 1.5 mm² | Socket | 1 | ||
44423158 | including solder contacts | 4+FE | 6.5 mm | 1.5 mm² | Socket | 1 | ||
44423168 | Order contacts separately | 4 | 6.5 mm | 1.5 mm² | Socket | 20 | ||
44423170 | Order contacts separately | 4 | 10.5 mm | 1.5 mm² | Socket | 20 | ||
44423172 | Order contacts separately | 4+FE | 6.5 mm | 1.5 mm² | Socket | 20 | ||
44423174 | Order contacts separately | 4+FE | 10.5 mm | 1.5 mm² | Socket | 20 |