EPIC® POWER M12K F6 4+PE 6,5-10,5 (20)
Coupling connector; M 12 power; M 12; K-coded; Number of contacts: 4+PE; Clamping range (min./max.): 6.5mm - 10.5mm
Benefits
- F6 coupling connector for use with A4 panel-mount base or D6 cable connector.
- Powerful up to 12 A despite extremely space-saving design for tight spaces.
- The mechanical K coding of the connector face prevents incorrect plugging with the mating connector.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Suitable for conductor cross-sections from 0.75 to 2.50 mm².
- When connected, protection class IP 65, IP 67 and IP 69 can be achieved.
- Packaging unit with individual power connector and solder contacts especially available for maintenance work.
- Optionally available with crimp or solder contacts.
Applications
- For connecting three-phase motors up to 7.5 kW.
- For connecting devices and machines to a power supply in various applications
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Withstands high environmental and mechanical stress.
Technical Attributes
General Information
Brand
EPIC®
Product type
Coupling connector
Scope of delivery
Order contacts separately
Contacts included
No
Weight
0.775 kg
Delivery Unit
20.000
Electrical Characteristics
Rated voltage
630 V AC rms / DC according to IEC
Rated current
12 A according to IEC
Product Design
Number of contacts
4+PE
Number of power contacts
4
Number of PE contacts
1
Locking type
Screw Thread
Diameter connector
19.7 mm
Thread type
Metric
Thread size
M 12
Housing variant
Coupling connector
Contact variant
Pin
Design connector housing
Straight
Coded
Yes
With thread
Yes
With protective conductor
Yes
Connector format
M 12 power
Connector type
Plug
Coding type
K-coded
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
6.5 mm
Max. cable clamping range
10.5 mm
Conductor connection type
Solder termination
Connection type PE
Solder termination
Stripping length of the individual wire
6 mm
Max. connectable conductor cross-section (mm2)
1.5 mm²
Housing base material
Zinc alloy
Housing coating
Nickel-plated
Housing coating, short form
Ni
Insert material
Polyamide
Insert material, short form
PA
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Seal type
O-ring
Sealing material, short form
FKM
Colour
silver
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Short-term temperature peak
125 °C
Operating temperature min.
-25 °C
Operating temperature max.
85 °C
Halogenfree
Yes
Certifications and Standards
CE marked
Yes
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61076-2-111
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M12K F6
Article number | Scope of delivery | Max. cable clamping range | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Contact variant | Delivery Unit | |
---|---|---|---|---|---|---|---|
44423165 | including solder contacts | 10.5 mm | 1.5 mm² | Pin | 1 | ||
44423177 | Order contacts separately | 10.5 mm | 1.5 mm² | Pin | 20 | ||
44423179 | Order contacts separately | 11 mm | 1.5 mm² | Pin | 20 |