EPIC® POWER LS1 A3 3+PE+4 K (5)
Panel-mount base; M 23 power; Pin; Number of contacts: 3+PE+4;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
24420056
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® POWER LS1 A3 3+PE+4 K (5) Panel-mount base -  Primary Image
EPIC® POWER LS1 A3 3+PE+4 K (5) Panel-mount base -  Primary Image
※The product image is a representative product and may differ from the actual product.
corrosion resistant
corrosion resistant
heat resistance
heat resistance
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • High power at smallest installation space, Optimal solution for electric motors
  • EMC-optimised design
  • Safety use in field environment by high protection class

Applications

  • Plant engineering
  • Servo drives and servo assemblies
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Panel-mount base

Scope of delivery

including contacts

Contacts included

Yes

Weight

0.081 kg

Delivery Unit

5.000

Electrical Characteristics

Rated voltage power contact

630 V AC rms / DC according to IEC to 3
600 V AC rms / DC according to UL to 3
600 V AC rms / DC according to CSA to 3

Rated voltage signal contact

250 V AC rms / DC according to IEC to 4
250 V AC rms / DC according to UL to 4
250 V AC rms / DC according to CSA to 4

Rated surge voltage power contact

6 kV AC rms / DC according to IEC 61984 to 3

Rated impulse voltage signal contact

4 kV AC rms / DC according to IEC 61984 to 4

Rated current power contact

26 A according to UL
22 A according to CSA
22 A according to IEC

Rated current signal contact

7 A according to UL
7 A according to CSA
7 A according to IEC

Over voltage category

III

Max. contact resistance

4 mΩ

Product Design

Number of contacts

3+PE+4

Number of power contacts

3

Number of PE contacts

1

Number of signal contacts

4

Locking type

Screw Lock

Total length

55.7 mm

Overall width

25.6 mm

Overall height

41.95 mm

Housing variant

Panel-mount base

Contact variant

Pin

Design connector housing

Angled

Coded

No

With thread

No

With protective conductor

Yes

Connector format

M 23 power

Connector type

Plug

Screen contact

No

EMC screening

Yes

Conductor connection type

Crimp termination

Connection type PE

Crimp termination

Stripping length, performance contact

8 mm

Stripping length, signal contact

7 mm

Stripping length of PE

8 mm

Connectable conductor cross section min. (AWG)

26 AWG

Connectable conductor cross section max. (AWG)

14 AWG

Min. connectable conductor cross-section of power contacts (mm2)

0.5 mm²

Connectable conductor cross-section for power contacts max. (mm2)

2.5 mm²

Connectable conductor cross-section for signal contacts min. (mm2)

0.14 mm²

Max. connectable conductor cross-section of signal contacts (mm2)

1 mm²

Housing base material

Zinc alloy

Housing base material, short form

Zn

Housing coating

Nickel-plated

Housing coating, short form

Ni

Material contact

Brass

Contact material, short form

CuZn

Material contact surface

Gold-plated

Material contact surface shortname

Au

Material contact insert

Polyamide

Contact insert material, short form

PA

Seal type

Sealing ring

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Colour

silver

Colour housing

silver

Product Characteristics

Min. number of plug cycles

500

IP protection rating mounted

IP 68 - 1m (10h)

Pollution degree

3

Operating temperature min. static (no plugging or unplugging)

-40 °C

Operating temperature min.

-25 °C

Operating temperature max.

125 °C

Corrosion-resistant

Yes

Halogenfree

No

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UR recognised

Yes

UR certification

according to UL 2238 (e-file number: E249137)

UL category control number

CYJV2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E249137)

cUR category control number

CYJV8

CSA certified

No

VDE certified

No

VDE registration number

B025

Product standard according to IEC

IEC 61984

Show less
Show all

Documentation

Product Family List

All articles from EPIC® POWER LS1 A3

Article number Number of contacts Contacts included Delivery Unit Number of power contacts Number of PE contacts Min. connectable conductor cross-section of power contacts (mm2) Connectable conductor cross-section for power contacts max. (mm2) Number of signal contacts Connectable conductor cross-section for signal contacts min. (mm2) Max. connectable conductor cross-section of signal contacts (mm2)
24420056 3+PE+4 Yes 5 3 1 0.5 mm² 2.5 mm² 4 0.14 mm² 1 mm²
24420057 3+PE+4 No 20 3 1 0.5 mm² 2.5 mm² 4 0.14 mm² 1 mm²
24420058 5+PE Yes 5 5 1 0.5 mm² 2.5 mm² 0.14 mm² 1 mm²
24420059 5+PE No 20 5 1 0.5 mm² 2.5 mm² 0.14 mm² 1 mm²
Show less
Show all

Why Choose Lapp