EPIC® POWER LS1 A1 5+PE K (5)
Panel-mount base; M 23 power; Pin; Number of contacts: 5+PE;
Benefits
- High power at smallest installation space, Optimal solution for electric motors
- EMC-optimised design
- Safety use in field environment by high protection class
Applications
- Plant engineering
- Servo drives and servo assemblies
Technical Attributes
General Information
Brand
EPIC®
Product type
Panel-mount base
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.049 kg
Delivery Unit
5.000
Electrical Characteristics
Rated voltage
630 V AC rms / DC according to IEC600 V AC rms / DC according to UL600 V AC rms / DC according to CSA
Rated surge voltage
6 kV AC rms / DC according to IEC 61984
Rated current
22 A according to UL22 A according to CSA25 A according to IEC
Over voltage category
III
Max. contact resistance
4 mΩ
Product Design
Number of contacts
5+PE
Number of power contacts
5
Number of PE contacts
1
Locking type
Screw Lock
Total length
34 mm
Overall width
25.4 mm
Housing variant
Panel-mount base
Contact variant
Pin
Design connector housing
Straight
Coded
No
With thread
No
With protective conductor
Yes
Connector format
M 23 power
Connector type
Plug
Screen contact
No
EMC screening
Yes
Conductor connection type
Crimp termination
Connection type PE
Crimp termination
Stripping length, performance contact
8 mm
Stripping length of PE
8 mm
Connectable conductor cross section min. (AWG)
22 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section of power contacts (mm2)
0.5 mm²
Connectable conductor cross-section for power contacts max. (mm2)
2.5 mm²
Min. connectable conductor cross-section (mm2)
0.5 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Housing base material
Zinc alloy
Housing base material, short form
Zn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Material contact insert
Polyamide
Contact insert material, short form
PA
Seal type
Sealing ring
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour
green
Colour housing
silver
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Operating temperature min. static (no plugging or unplugging)
-40 °C
Operating temperature min.
-25 °C
Operating temperature max.
125 °C
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 2238 (e-file number: E249137)
UL category control number
CYJV2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E249137)
cUR category control number
CYJV8
CSA certified
No
VDE certified
Yes
VDE registration number
B25
Product standard according to IEC
IEC 61984
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER LS1 A1
Article number | Number of contacts | Contacts included | Delivery Unit | Number of power contacts | Min. connectable conductor cross-section of power contacts (mm2) | Connectable conductor cross-section for power contacts max. (mm2) | Number of PE contacts | Number of signal contacts | Connectable conductor cross-section for signal contacts min. (mm2) | Max. connectable conductor cross-section of signal contacts (mm2) |
---|---|---|---|---|---|---|---|---|---|---|
76003000 | 5+PE | Yes | 5 | 5 | 0.5 mm² | 2.5 mm² | 1 | |||
76003510 | 5+PE | No | 20 | 5 | 0.5 mm² | 2.5 mm² | 1 | |||
76004000 | 3+PE+4 | Yes | 5 | 3 | 0.5 mm² | 2.5 mm² | 1 | 4 | 0.14 mm² | 1.0 mm² |
76004510 | 3+PE+4 | No | 20 | 3 | 0.5 mm² | 2.5 mm² | 1 | 4 | 0.14 mm² | 1.0 mm² |