ÖLFLEX® PLUG H05VV-F 3G1,5/3000 BK
Pre-assembled mains cable; 3G1.5; black; 3 m; 30 mm stripped plus end sleeves; Round 2-pin earth contact plug CEE 7/7
Applications
- Electrical devices
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Pre-assembled mains cable
Weight
0.358 kg
Copper index
129.000 kg/km
copper index (lb)
284.398 lb/10,000 ft
Delivery Unit
1.000
Electrical Characteristics
Max. conductor resistance at 20°C
13.3 Ω/km
Standard grid frequency
50 Hz - 60 Hz
Harnessing rated voltage
250 V
Rated voltage of the plug
250 V
Plug rated ampacity
16 A
Product Design
Harmonised design
H05VV-F
Cable dimension
3G1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Total length of assembly
3 m
Shape of cable
Round
assembling type
Overmoulded
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
material isolation
Polyvinylchloride
Core identification
Colours
Core colour code
VDE 0293-308
Connector colour
black
Protective contact at the ends
Only at the connector endCable contains protective conductor
Polarity between connector and cable according to CSN
Yes
Plug design standard
IEC 60309/ DIN VDE 0620-2-1 (DIN 49441) (VII of CEE 7) (CEE 7/7)
Plug material short form
PVC
Connector design
Round 2-pin earth contact plug CEE 7/7
Plug number of earth contacts
3
Connector plug compatible with
Connector system type FConnector system type E
Plug pin mating direction
Right-angled
Plug pin quantity
2
Termination of second cable end
30 mm stripped plus end sleeves
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
3 x outer diameter
Minimum bending radius in mm, stationary
28.2 mm
Minimum bending radius, occasionally moved
5 x outer diameter
Minimum bending radius in mm, occasionally flexing
47.0 mm
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Ozone resistant
Yes
Cable uv-resistance according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 40
HAR-certified
Yes
Plug third party certification
Yes
Connector test standard
IEC 60884-1
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- * Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® PLUG H05VV-F Net Connection Cable*
Article number | Cable dimension | Cable insulation colour | Total length of assembly | Termination of second cable end | Coupling jack mating direction | Cable nominal outer diameter | Copper index |
---|---|---|---|---|---|---|---|
70261139 | 3G1 | black | 1.5 m | 30 mm stripped plus end sleeves | 43.200 kg/km | ||
70261140 | 3G1 | black | 2 m | 30 mm stripped plus end sleeves | 57.600 kg/km | ||
70261141 | 3G1 | black | 3 m | 30 mm stripped plus end sleeves | 86.400 kg/km | ||
70261143 | 3G1 | white | 3 m | 30 mm stripped plus end sleeves | 57.600 kg/km | ||
70261144 | 3G1 | white | 3 m | 30 mm stripped plus end sleeves | 86.400 kg/km | ||
70261145 | 3G1 | grey | 1.5 m | 30 mm stripped plus end sleeves | 43.200 kg/km | ||
70261146 | 3G1 | grey | 2 m | 30 mm stripped plus end sleeves | 57.600 kg/km | ||
70261147 | 3G1 | grey | 3 m | 30 mm stripped plus end sleeves | 86.400 kg/km | ||
70261148 | 3G1.5 | black | 1.5 m | 30 mm stripped plus end sleeves | 64.500 kg/km | ||
70261149 | 3G1.5 | black | 2 m | 30 mm stripped plus end sleeves | 86.000 kg/km | ||
70261150 | 3G1.5 | black | 3 m | 30 mm stripped plus end sleeves | 129.000 kg/km | ||
70261151 | 3G1.5 | white | 1.5 m | 30 mm stripped plus end sleeves | 64.500 kg/km | ||
70261152 | 3G1.5 | white | 2 m | 30 mm stripped plus end sleeves | 86.000 kg/km | ||
70261153 | 3G1.5 | white | 3 m | 30 mm stripped plus end sleeves | 129.000 kg/km | ||
70261154 | 3G1.5 | grey | 3 m | 30 mm stripped plus end sleeves | 64.500 kg/km | ||
70261155 | 3G1.5 | grey | 2 m | 30 mm stripped plus end sleeves | 86.000 kg/km | ||
70261156 | 3G1.5 | grey | 3 m | 30 mm stripped plus end sleeves | 129.000 kg/km | ||
70261160 | 3G1.5 | black | 5 m | 30 mm stripped plus end sleeves | 215.000 kg/km | ||
70261163 | 3G2.5 | black | 3 m | 30 mm stripped plus end sleeves | 216.000 kg/km | ||
70261166 | 3G1 | black | 5 m | 30 mm stripped plus end sleeves | 144.000 kg/km | ||
70261185 | 3G1.5 | black | 1 m | 30 mm stripped plus end sleeves | 43.200 kg/km | ||
70362272 | 3G1.5 | grey | 4 m | 30 mm stripped plus end sleeves | 172.000 kg/km | ||
73222334 | 3G1 | black | 2.5 m | Coupling | Straight/central | 72.000 kg/km | |
73222335 | 3G1 | white | 2.5 m | Coupling | Straight/central | 72.000 kg/km | |
73222336 | 3G1 | black | 2.5 m | Coupling | Straight/central | 72.000 kg/km | |
73222381 | 3G1.5 | black | 5 m | Coupling | Straight/central | 216.000 kg/km | |
74320092 | 3G1.5 | black | 7.5 m | Coupling | Right-angled | 324.000 kg/km | |
74320106 | 3G1.5 | black | 3.5 m | Coupling | Right-angled | 151.200 kg/km |