SILVYN® EL 35.0X41.0 SGY 30M
Protective cable conduit with plastic spiral; Inner diameter: 35mm; Outer diameter: 41mm; Nominal size: 40; Polyvinylchloride;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61747420
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -  Primary Image
SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -  Primary Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image SILVYN® EL 35.0X41.0 SGY 30M Protective cable conduit with plastic spiral -   Other Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Easy assembly of cables and wires due to smooth inner
  • Bendable
  • Crush-resistant
  • A fully insulated system when used in combination with SILVYN® MPC/MPC-M

Applications

  • Mechanical engineering
  • Vehicle construction
  • Vending machine construction
  • Exporters
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Protective cable conduit with plastic spiral

Delivery Unit

30.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

35

Outer diameter

41 mm

Total length

30 m

Clear width

35 mm

Nominal size

40

Lockable (two-part)

No

EMC screening

No

Conduit material

Polyvinylchloride

Material conduit shortname

PVC

Coil material

Hard PVC

Smooth outer conduit surface

No

Smooth inner conduit surface

Yes

Colour

silver grey

RAL colour

RAL 7001

Product Characteristics

IP protection rating

IP 65

Suitable for EX-applications

No

Bending radius, static

80 mm

Temperature min.

-20 °C

Temperature max.

70 °C

Flame-retardant

No

UV-resistant

No

Acid-resistant

No

Halogenfree

No

Oil-resistant

No

Impact-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-1
IEC 61386-23

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SILVYN® EL

Article number Inner diameter Outer diameter Nominal size Colour Delivery Unit
61737268 10 14.5 mm 12 silver grey 10
61737269 12 16.5 mm 16 silver grey 10
61737270 16 21 mm 20 silver grey 10
61737271 22 27.5 mm 25 silver grey 10
61737272 25 30.5 mm 30 silver grey 10
61747360 10 14.5 mm 12 silver grey 30
61747370 12 16.5 mm 16 silver grey 30
61747380 16 21 mm 20 silver grey 30
61747390 22 27.5 mm 25 silver grey 30
61747400 25 30.5 mm 30 silver grey 30
61747410 28 33.5 mm 32 silver grey 30
61747420 35 41 mm 40 silver grey 30
61747430 40 46.4 mm 50 silver grey 30
61747440 50 57 mm 63 silver grey 30
Show less
Show all
ACCESSORIES

Why Choose Lapp