PLASTIC COIL KW 2 BK
Cable bundle conduit; 2.0mm - 7.0mm; black; Polyamide
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61600015
uv-resistant.
flame-retardant
halogen-free
cold resistance
Benefits
- Flexibility of the cables is largely preserved
- Spiral-shaped cut tube
- For time-saving cable and wire bundling
Applications
- For the manufacturing of cable harnesses with branch-offs
- For protection against mechanical stress
Show less
Show all
Technical Attributes
General Information
Product type
Cable bundle conduit
Delivery Unit
50.000
Product Design
Inner diameter
2.2
Outer diameter
3.0 mm
Total length
50 m
Wall thickness
0.4 mm
For bundle diameter (min.)
2.0 mm
for bundling diameter (max.)
7.0 mm
Material
Polyamide
Colour
black
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
Yes
Halogenfree
Yes
elongation at break
240 %
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from KW plastic coil
Article number | For bundle diameter (min.) | for bundling diameter (max.) | Colour | Material | |
---|---|---|---|---|---|
61600010 | 1.5 mm | 7.0 mm | natural | Polyethylene | |
61600015 | 2.0 mm | 7.0 mm | black | Polyamide | |
61600040 | 5.0 mm | 20.0 mm | natural | Polyethylene | |
61600045 | 5.0 mm | 20.0 mm | black | Polyamide | |
61600050 | 5.0 mm | 20.0 mm | yellow | Polyethylene | |
61600070 | 10.0 mm | 40.0 mm | natural | Polyethylene | |
61600080 | 10.0 mm | 40.0 mm | yellow | Polyethylene | |
61722840 | 10.0 mm | 40.0 mm | black | Polyamide | |
61722850 | 1.5 mm | 7.0 mm | blue | Polyethylene | |
61722851 | 5.0 mm | 20.0 mm | blue | Polyethylene | |
61722852 | 10.0 mm | 40.0 mm | blue | Polyethylene | |
61722856 | 1.5 mm | 7.0 mm | yellow | Polyethylene |
Show less
Show all