SKINTOP® STR PF 1/2'' RAL 7001 SGY
Cable gland; PF 1/2; Clamping range (min./max.): 4 - 9 mm; Wrench width 1: 24; silver grey; IP 68 - 5 bar (30 min);
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
100.000
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
47 mm
Overall width
26.5 mm
Overall height
24 mm
Clear width
9 mm
Thread type
PF
Thread size
PF 1/2
Pitch of thread
1,81
Thread length
9 mm
Wrench width 1
24 mm
Wrench size 2
24 mm
Hexagonal edge size
26.5 mm
Min. clamping range
4 mm
Max. clamping range
9 mm
EMC screening
No
Seal type
Conduit Sealing Ring
thread-sided sealing element
Sealing Lips
Cable-side sealing element
Conduit Sealing Ring
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Polyamide
Material body shortname
PA
Colour
silver grey
RAL colour
RAL 7001
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST-G (PF) / SKINTOP® STR-G (PF)
Article number | Thread size | Thread length | Min. clamping range | Max. clamping range | Wrench width 1 | Colour | Delivery Unit |
---|---|---|---|---|---|---|---|
53016130 | PF 1/2 | 9 mm | 4 mm | 9 mm | 24 mm | silver grey | 100 |
53806030 | PF 1/2 | 9 mm | 5 mm | 12 mm | 24 mm | tarpaulin grey | 100 |
53806031 | PF 1/2 | 9 mm | 5 mm | 12 mm | 24 mm | black | 100 |
53806032 | PF 1/2 | 9 mm | 5 mm | 12 mm | 24 mm | silver grey | 100 |