SKINTOP® ST-HF-M 25X1.5 RAL 7035 LGY
Cable gland; M 25; Clamping range (min./max.): 9 - 17 mm; Wrench width 1: 30; light grey; Halogenfree; IP 68 - 5 bar (30 min);
Benefits
- Highly flame retardant and self-extinguishing materials (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- Halogen free product that generates no harmful gases in the event of a fire.
- Halogen free materials make the product suitable for use in public areas.
- Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
- If vibration occurs, the permanent vibration protection prevents the domed cap nut from opening.
- The best possible sealing enables protection class IP 68 (5 bar).
- VDE-tested quality.
Applications
- For sealing and strain relieving cable insertion into a housing.
- Can be used in dry and damp environments.
- Black versions are suitable for outdoor use.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
50.000
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
40 mm
Clear width
17 mm
Thread type
Metric
Thread size
M 25
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
30 mm
Wrench size 2
30 mm
Hexagonal edge size
33.6 mm
Min. clamping range
9 mm
Max. clamping range
17 mm
EMC screening
No
Seal type
Conduit Sealing Ring
O-ring material
Ethylene vinyl acetate copolymer
Material o-ring shortname
EVA
Sealing material
Ethylene vinyl acetate copolymer
Sealing material, short form
EVA
Material body
Polyamide
Material body shortname
PA
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
UV-C resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
Yes
VDE registration number
40014077
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST-HF-M
Article number | Thread size | Thread length | Min. clamping range | Max. clamping range | Wrench width 1 | Colour | Delivery Unit |
---|---|---|---|---|---|---|---|
53111407 | M 12 | 8 mm | 4 mm | 5.5 mm | 15 mm | light grey | 100 |
53111408 | M 12 | 8 mm | 4 mm | 5.5 mm | 15 mm | black | 100 |
53111417 | M 16 | 8 mm | 4.5 mm | 9 mm | 19 mm | light grey | 100 |
53111418 | M 16 | 8 mm | 4.5 mm | 9 mm | 19 mm | black | 100 |
53111422 | M 20 | 9 mm | 7 mm | 13 mm | 25 mm | black | 100 |
53111427 | M 20 | 9 mm | 7 mm | 13 mm | 25 mm | light grey | 100 |
53111437 | M 25 | 10 mm | 9 mm | 17 mm | 30 mm | light grey | 50 |
53111438 | M 25 | 10 mm | 9 mm | 17 mm | 30 mm | black | 50 |
53111447 | M 32 | 10 mm | 11 mm | 21 mm | 36 mm | light grey | 25 |
53111448 | M 32 | 10 mm | 11 mm | 21 mm | 36 mm | black | 25 |
53111457 | M 40 | 10 mm | 19 mm | 28 mm | 46 mm | light grey | 10 |
53111458 | M 40 | 10 mm | 19 mm | 28 mm | 46 mm | black | 10 |
53111467 | M 50 | 12 mm | 27 mm | 35 mm | 55 mm | light grey | 5 |
53111468 | M 50 | 12 mm | 27 mm | 35 mm | 55 mm | black | 5 |
53111477 | M 63 | 12 mm | 34 mm | 45 mm | 66 mm | light grey | 5 |
53111478 | M 63 | 12 mm | 34 mm | 45 mm | 66 mm | black | 5 |