SKINTOP® SL-M 20X1.5 BK W/ NUT
Cable gland; M 20; Clamping range (min./max.): 6 - 13 mm; black; UV-resistant; IP 68 - 5 bar, IP 69;
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Scope of delivery
complete assembly set
Including lock nut
Yes
Including o-ring
No
Packaging type
Bag
Delivery Unit
0.000
Assembly type
with lock nut
Product Design
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
Yes
Cable gland design
Straight
Total length
37 mm
Thread type
Metric
Thread size
M 20
Thread length
9 mm
Min. clamping range
6 mm
Max. clamping range
13 mm
EMC screening
No
Insert material
Chloroprene rubber
Insert material, short form
CR
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
Yes
Ozone resistant
No
Chemical resistant
No
Acid-resistant
No
Solvent resistance
No
Alkali-resistant
No
Corrosion-resistant
No
Halogenfree
No
Oil-resistant
No
lead free
No
salt water resistant
No
Impact-resistant
No
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
cUR recognized
Yes
cUL listed
Yes
CSA certified
No
VDE certified
Yes
CCCex-certified
No
GGVS certified
No
DNV-certified
Yes
ABS certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® SLM / SKINTOP® SLRM
Article number | Thread size | Thread length | Min. clamping range | Max. clamping range | Wrench width 1 | Colour | Delivery Unit |
---|---|---|---|---|---|---|---|
S2513 | M 20 | 9 mm | 6 mm | 13 mm | black |