SKINTOP® CLICK L-BOXX (LGY)
Cable gland; M 12, M 16, M 20, M 25, M 32; light grey
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53110054
Benefits
- The use of small parts ensures optimum order and prevents the content from being mixed up.
- Case made of light and robust, shock- and impact-resistant ABS plastic.
- Intelligent click system enables quick connection, combination and separation of cases, saving time and effort during transport.
- Easy integration into vehicle equipment systems from numerous manufacturers.
- Transparent lid allows a perfect overview even when closed.
- Two robust locking mechanisms ensure secure locking.
- Case can be refilled with standard packaging units.
- Included: assembly instructions and disassembly tool.
Applications
- For safe transport and storage of SKINTOP® CLICK cable glands (sizes M12 to M32).
- Especially for assembly use, e.g. on construction sites.
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Packaging type
Assortment case
Delivery Unit
1.000
Product Design
Thread type
without
Thread size
M 32
Colour
light grey
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.