PANEL CONNECTOR SOCKETS 408-2 F
Panel connector; Number of contacts: 2
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
63300140
chemical resistance
halogen-free
corrosion resistant
oil resistant
Benefits
- Quick and easy separation of connection
- Together with blade connectors, these blade connector strips enable secure and easy assembly
- New connections can be made easily without any confusion
Applications
- Replace terminal blocks or connectors in some occassions
Show less
Show all
Technical Attributes
General Information
Product type
Panel connector
Packaging type
Bag
Delivery Unit
100.000
Product Design
Number of contacts
2
Total length
23.2 mm
Overall width
12.6 mm
Overall height
10 mm
material isolation
Polyamide
Colour
transparent
cable lug design
Panel connector
Product Characteristics
Temperature max.
105 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
Yes
Corrosion-resistant
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.