SILVYN® BW-K-M 32X1.5 GY
Mounting bracket; Thread size: M 32; Polypropylene
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55000931
Item not in stock, but available on backorder
oil resistant
cold resistance
Benefits
- Space-saving
Applications
- Mechanical engineering
- Plant engineering
- Control cabinet manufacturing
- Used in areas where SILVYN® protective conduits cannot be inserted into a machine or an appliance
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
50.000
Assembly type
screw
Product Design
Protection against hot chips
No
Rotatable thread
No
Total length
16.5 mm
Overall width
67 mm
Thread size
M 32
Pitch of thread
1,5
Thread standard
DIN EN 60423
Material body
Polypropylene
Material body shortname
PP
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
100 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.