SILVYN® LCC-2 10/6.8X10.0 BK 10M
Metal protective cable conduit with sheath; Inner diameter: 6.8mm; Outer diameter: 10mm; Nominal size: 10; Steel; UV-resistant

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61737351
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LCC-2 10/6.8X10.0  BK 10M Metal protective cable conduit with sheath -  Primary Image
SILVYN® LCC-2 10/6.8X10.0  BK 10M Metal protective cable conduit with sheath -  Primary Image
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
  • Especially for demanding environments with high requirements for mechanical and chemical stability.
  • The flexible, helically wound metal protective cable conduit with one-hook profile provides increased crush and pressure resistance.
  • Highly weatherproof thanks to the liquid-tight PVC outer sheath.

Applications

  • For protecting cables against environmental influences.
  • Withstands high mechanical stress.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Metal protective cable conduit with sheath

Delivery Unit

10.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

6.8

Outer diameter

10 mm

Total length

10 m

Nominal size

10

Lockable (two-part)

No

EMC screening

No

Jacket material

Polyvinylchloride

Conduit material

Steel

Smooth outer conduit surface

No

Smooth inner conduit surface

No

Colour

black

RAL colour

RAL 9005

Product Characteristics

Suitable for EX-applications

No

Bending radius, static

25 mm

Temperature min.

-15 °C

Temperature max.

70 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Impact-resistant
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LCC-2

Article number Outer diameter Nominal size Delivery Unit
61737351 10 mm 10 10
61737352 14 mm 12 10
61737353 17 mm 16 10
61737354 21.5 mm 20 10
61737355 26 mm 25 10
61737356 34 mm 32 10
61804702 10 mm 10 30
61804712 14 mm 12 30
61804722 17 mm 16 30
61804732 21.5 mm 20 30
61804742 26 mm 25 30
61804752 34 mm 32 30
61804762 44.5 mm 40 10
61804772 55 mm 50 10
61804787 79 mm 75 10
61804792 64.5 mm 63 10
Show less
Show all

Why Choose Lapp