TMB 4X23mm YE
Label for thermal transfer marking; Overall width: 23.0mm; Overall height: 4.0mm; yellow; Polyolefin;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83260274
Item not in stock, but available on backorder
oil resistant
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Label for thermal transfer marking
Delivery Unit
1.000
pieces per PU
3000 pc.
Printable with
EOS 5
Printing procedure
Thermal Transfer Marking
Marking for
CoresCables
Product Design
Label type
Cable Label
Label design
Strip
Transparent
No
Overall width
23.0 mm
Overall height
4.0 mm
Label material
Polyolefin
Colour
yellow
Product Characteristics
Temperature min.
-40 °C
Temperature max.
90 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.