ETB LABEL SHEETS FOR LABEL HOLDER
Simple label; Overall width: 52mm; Overall height: 17.5mm;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61742900
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
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
Simple label

Scope of delivery

including labels

Packaging type

Cardboard packaging

Delivery Unit

1.000

pieces per PU

56 pc.

Assembly type

with cable ties

Marking for

Cables

Product Design

Label type

Cable Label

Label design

Rectangular

Transparent

Yes

Overall width

52 mm

Overall height

17.5 mm

Label material

Polypropylene

Material label shortname

PP

Colour

white

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-18 °C

Temperature max.

90 °C

Flame-retardant

No

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

No

Waterproof
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ETB Label holders

Article number Number of characters pieces per PU
61742810 50 pc.
61742900 56 pc.
Show less
Show all

Why Choose Lapp