Character Strip MR 10-20 V
Characters; Imprint: V; Stainless steel
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83254171
uv-resistant.
chemical resistance
flame-retardant
halogen-free
oil resistant
acid resistance
heat resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Characters
Delivery Unit
1.000
pieces per PU
200 pc.
Assembly type
in character holders
Printing procedure
Embossing
Marking for
CoresCablesConduitsComponents
Product Design
Imprint
V
Labelling
Letters
Label type
Cable Label
Overall width
6 mm
Overall height
9.5 mm
Material
Stainless steel
Label material
Stainless steel
Product Characteristics
Temperature min.
-80 °C
Temperature max.
500 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Oil resistance according to
Achilles JQS
salt water resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® stainless steel characters MR
Article number | Imprint | pieces per PU |
---|---|---|
83254120 | A-Z | 5200 pc. |
83254122 | 0-9 | 2000 pc. |
83254150 | A | 200 pc. |
83254151 | B | 200 pc. |
83254152 | C | 200 pc. |
83254153 | D | 200 pc. |
83254154 | E | 200 pc. |
83254155 | F | 200 pc. |
83254156 | G | 200 pc. |
83254157 | H | 200 pc. |
83254158 | I | 200 pc. |
83254159 | J | 200 pc. |
83254160 | K | 200 pc. |
83254161 | L | 200 pc. |
83254162 | M | 200 pc. |
83254163 | N | 200 pc. |
83254164 | O | 200 pc. |
83254165 | P | 200 pc. |
83254166 | Q | 200 pc. |
83254167 | R | 200 pc. |
83254168 | S | 200 pc. |
83254169 | T | 200 pc. |
83254170 | U | 200 pc. |
83254171 | V | 200 pc. |
83254172 | W | 200 pc. |
83254173 | X | 200 pc. |
83254174 | Y | 200 pc. |
83254175 | Z | 200 pc. |
83254177 | Ä | 200 pc. |
83254178 | Ö | 200 pc. |
83254179 | 1 | 200 pc. |
83254180 | 2 | 200 pc. |
83254181 | 3 | 200 pc. |
83254182 | 4 | 200 pc. |
83254183 | 5 | 200 pc. |
83254184 | 6 | 200 pc. |
83254185 | 7 | 200 pc. |
83254186 | 8 | 200 pc. |
83254189 | blank | 200 pc. |
83254191 | - | 200 pc. |
83254192 | + | 200 pc. |
83254193 | = | 200 pc. |
83254194 | / | 200 pc. |
83254195 | . | 200 pc. |
83254196 | . | 200 pc. |
83254198 | ~ | 200 pc. |
83254199 | : | 200 pc. |
83254200 | Earth | 200 pc. |
83254201 | Ü | 200 pc. |
83254202 | ( | 200 pc. |
Show less
Show all