Character Holder CAB 19-50mmTR
Sign/label holder; Overall width: 62mm; Overall height: 21.7mm; Polyethylene
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83259070
uv-resistant.
chemical resistance
halogen-free
oil resistant
acid resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Sign/label holder
Scope of delivery
including cable ties
Packaging type
Cardboard packaging
Delivery Unit
1.000
pieces per PU
50 pc.
Assembly type
with cable ties
Marking for
CoresCablesConduits
Product Design
Transparent
Yes
Overall width
62 mm
Overall height
21.7 mm
Label heigth max.
19 mm
Material
Polyethylene
Colour
transparent
for cable tie width
2.6 mm
Product Characteristics
Temperature min.
-75 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES