ISO7010 M009 ADH 100mm
Mandatory sign

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83880132
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ISO7010 M009 ADH 100mm Mandatory sign -  Primary Image
ISO7010 M009 ADH 100mm Mandatory sign -  Primary Image
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
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Mandatory sign

Packaging type

Bag

Delivery Unit

1.000

pieces per PU

10 pc.

Assembly type

adhere

Marking for

Components

Product Design

Labelling

Symbols

Label type

Safety signage

Label design

Round

With text field

No

With alert-/information Symbol

Wear hand protection

Outer diameter

100 mm

Material

Polyester

Colour

blue/white

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-40 °C

Temperature max.

150 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof

Yes

Self adhesive

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

Symbols according to

ISO 7010
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Mandatory signs

Article number With alert-/information Symbol pieces per PU
83880112 Wear hearing protection 10 pc.
83880113 Wear hearing protection 10 pc.
83880114 Wear hearing protection 10 pc.
83880115 Wear eye protection 10 pc.
83880116 Wear eye protection 10 pc.
83880117 Wear eye protection 10 pc.
83880127 Wear foot protection 10 pc.
83880128 Wear foot protection 10 pc.
83880129 Wear foot protection 10 pc.
83880130 Wear hand protection 10 pc.
83880131 Wear hand protection 10 pc.
83880132 Wear hand protection 10 pc.
Show less
Show all

Why Choose Lapp