UNITRONIC® SPIRAL 2x0,25/500
Spiral cable; 2X0.25; 500mm - 2000mm; Core colour code: DIN 47100; PUR; Shielded; Flexible
Benefits
- Highly flexible cable design allows the cable to be extended 4 times.
- With conductor cross-sections from 0.14 mm² for low-frequency data transmission.
- Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
- Compact design for use in restricted spaces.
- Ideal protection against electromagnetic interference thanks to robust wrapping with braided tin-plated copper wires.
- Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts.
Applications
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
- Also suitable for handling devices, measuring device and transport systems.
- For occasional flexing.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Spiral cable
Weight
0.146 kg
Copper index
64.000 kg/km
copper index (lb)
141.090 lb/10,000 ft
Electrical Characteristics
Test voltage
1.2 kV
Max. conductor resistance at 20°C
79 Ω/km
Product Design
Cable dimension
2X0.25
Conductor cross-section (mm2)
0.25 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
No
Number of cores
2
Stranding type
Layered Stranding
Shielded
Yes
Type of overall screen
Copper wrapping
Nominal outer diameter
4.7 mm
Outer diameter of spiral
18 mm
Spiral cable length, retracted
500 mm
Spiral cable length, extended
2000 mm
Length of the straight ends
600
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
black
Core identification
Colours
Core colour code
DIN 47100
Product Characteristics
Application area
Flexible
Temperature, occasionally moved
-5 °C to 50 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Oil resistance according to
EN 50363-10-2
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SPIRAL
Article number | Cable dimension | Copper index | ||||
---|---|---|---|---|---|---|
73220200 | 2X0.14 | 16.510 kg/km | ||||
73220201 | 2X0.14 | 23.810 kg/km | ||||
73220202 | 2X0.14 | 29.760 kg/km | ||||
73220203 | 2X0.14 | 36.960 kg/km | ||||
73220204 | 2X0.14 | 48.000 kg/km | ||||
73220205 | 3X0.14 | 21.010 kg/km | ||||
73220206 | 3X0.14 | 30.800 kg/km | ||||
73220207 | 3X0.14 | 43.560 kg/km | ||||
73220208 | 3X0.14 | 54.890 kg/km | ||||
73220209 | 3X0.14 | 63.800 kg/km | ||||
73220210 | 4X0.14 | 23.400 kg/km | ||||
73220211 | 4X0.14 | 33.600 kg/km | ||||
73220212 | 4X0.14 | 45.840 kg/km | ||||
73220213 | 4X0.14 | 58.680 kg/km | ||||
73220214 | 4X0.14 | 67.200 kg/km | ||||
73220215 | 5X0.14 | 24.480 kg/km | ||||
73220216 | 5X0.14 | 38.160 kg/km | ||||
73220217 | 5X0.14 | 50.400 kg/km | ||||
73220218 | 5X0.14 | 60.480 kg/km | ||||
73220219 | 5X0.14 | 72.000 kg/km | ||||
73220220 | 6X0.14 | 31.150 kg/km | ||||
73220221 | 6X0.14 | 44.880 kg/km | ||||
73220222 | 6X0.14 | 56.320 kg/km | ||||
73220223 | 6X0.14 | 77.970 kg/km | ||||
73220224 | 6X0.14 | 73.920 kg/km | ||||
73220225 | 7X0.14 | 32.750 kg/km | ||||
73220226 | 7X0.14 | 49.030 kg/km | ||||
73220227 | 7X0.14 | 59.200 kg/km | ||||
73220228 | 7X0.14 | 64.750 kg/km | ||||
73220229 | 7X0.14 | 94.350 kg/km | ||||
73220230 | 12X0.14 | 56.440 kg/km | ||||
73220231 | 12X0.14 | 95.280 kg/km | ||||
73220232 | 12X0.14 | 118.190 kg/km | ||||
73220233 | 12X0.14 | 161.020 kg/km | ||||
73220234 | 12X0.14 | 179.280 kg/km | ||||
73220235 | 18X0.14 | 75.140 kg/km | ||||
73220236 | 18X0.14 | 110.500 kg/km | ||||
73220237 | 18X0.14 | 150.280 kg/km | ||||
73220238 | 18X0.14 | 198.900 kg/km | ||||
73220239 | 18X0.14 | 221.000 kg/km | ||||
73220240 | 2X0.25 | 23.000 kg/km | ||||
73220241 | 2X0.25 | 33.000 kg/km | ||||
73220242 | 2X0.25 | 42.500 kg/km | ||||
73220243 | 2X0.25 | 53.100 kg/km | ||||
73220244 | 2X0.25 | 64.000 kg/km | ||||
73220245 | 3X0.25 | 28.100 kg/km | ||||
73220246 | 3X0.25 | 47.000 kg/km | ||||
73220247 | 3X0.25 | 53.100 kg/km | ||||
73220248 | 3X0.25 | 67.100 kg/km | ||||
73220249 | 3X0.25 | 78.000 kg/km | ||||
73220250 | 4X0.25 | 33.000 kg/km | ||||
73220251 | 4X0.25 | 46.000 kg/km | ||||
73220252 | 4X0.25 | 60.100 kg/km | ||||
73220253 | 4X0.25 | 75.000 kg/km | ||||
73220254 | 4X0.25 | 90.000 kg/km | ||||
73220255 | 5X0.25 | 39.000 kg/km | ||||
73220256 | 5X0.25 | 54.000 kg/km | ||||
73220257 | 5X0.25 | 71.000 kg/km | ||||
73220258 | 5X0.25 | 86.000 kg/km | ||||
73220259 | 5X0.25 | 103.000 kg/km | ||||
73220260 | 6X0.25 | 47.000 kg/km | ||||
73220261 | 6X0.25 | 62.500 kg/km | ||||
73220262 | 6X0.25 | 83.500 kg/km | ||||
73220263 | 6X0.25 | 104.500 kg/km | ||||
73220264 | 6X0.25 | 125.500 kg/km | ||||
73220265 | 7X0.25 | 50.100 kg/km | ||||
73220266 | 7X0.25 | 70.000 kg/km | ||||
73220267 | 7X0.25 | 92.000 kg/km | ||||
73220268 | 7X0.25 | 111.500 kg/km | ||||
73220269 | 7X0.25 | 134.000 kg/km | ||||
73220270 | 12X0.25 | 87.000 kg/km | ||||
73220271 | 12X0.25 | 120.500 kg/km | ||||
73220272 | 12X0.25 | 159.000 kg/km | ||||
73220273 | 12X0.25 | 192.500 kg/km | ||||
73220274 | 12X0.25 | 231.000 kg/km | ||||
73220275 | 18X0.25 | 124.500 kg/km | ||||
73220276 | 18X0.25 | 173.000 kg/km | ||||
73220277 | 18X0.25 | 228.000 kg/km | ||||
73220278 | 18X0.25 | 286.000 kg/km | ||||
73220279 | 18X0.25 | 332.000 kg/km |