UNITRONIC® FD CP (TP) plus A 2X2X0,14
Low-frequency data cable; 2X2X0.14; Core colour code: DIN 47100; PUR; Shielded; UL recognised; Cable chain

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
11139501
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
UNITRONIC® FD CP (TP) plus A 2X2X0,14 Low-frequency data cable -  Primary Image
UNITRONIC® FD CP (TP) plus A 2X2X0,14 Low-frequency data cable -  Primary Image UNITRONIC® FD CP (TP) plus A 2X2X0,14 Low-frequency data cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • The combination of the very robust cable design and the wide temperature range in which it can be used provides a wide range of applications..
  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Low-capacitance core insulation for long transmission paths or higher data transmission rates.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Relatively small bending radii thanks to highly flexible cable design.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design enables flexible, constantly flexing use in industrial robots (without torsional stress) and handling devices.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • Suitable for outdoor use in Europe.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

UNITRONIC®

Product type

Low-frequency data cable

Weight

42 kg/km

Copper index

19.400 kg/km

copper index (lb)

130.362 lb/10,000 ft

Electrical Characteristics

Maximum operating voltage (not for power transmission)

350 V

test voltage conductor/conductor

1.5 kV

Test voltage core/screening

1.5 kV

Max. conductor resistance at 20°C

138 Ω/km

Product Design

Cable dimension

2X2X0.14

Conductor cross-section (mm2)

0.14 mm²

Conductor material

Bare Copper

Conductor design

extra-fine wire

Including protective conductor

No

Number of pairs

2

Pair screening type

Aluminium-steamed fleece

Stranding type

Twisted-pair

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

5.9 mm

Shape of cable

Round

Core insulation base material

Polyolefin

Core insulation base material, shortname

PO

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

grey

Core identification

Colours

Core colour code

DIN 47100

Product Characteristics

Application area

Cable chain

For continuous flexing

Yes

For torsional load

No

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

23.6 mm

Minimum bending radius, dynamic permanently moved

7.5 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

44.3 mm

temperature, fixed installation

-40 °C to +80 °C according to UL AWM

Temperature, dynamic continuously flexing

-40 °C to +80 °C according to UL AWM

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

Yes

UV-resistant according to

DIN EN ISO 4892-2 method A

weather resistant

Yes

weather resistant according to

ISO 4892-2

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

Halogenfree

Yes

Zero halogen according to

VDE 0472-815

Oil-resistant

Yes

Oil resistance according to

EN 50363-10-2

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Mechanically resistant

Yes

Certifications and Standards

CE marked

Yes

UL recognised

Yes

UL AWM certification

according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (80°C, 300V) (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (80°C, 300V) (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (80°C, 300V) (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (80°C, 300V) (e-file number: E63634)

cUL listed

No

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from UNITRONIC® FD CP (TP) plus A

Article number Number of pairs Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
11139499 8 0.34 mm² 11.8 mm 107.300 kg/km 221 kg/km
11139501 2 0.14 mm² 5.9 mm 19.400 kg/km 42 kg/km
11139502 3 0.14 mm² 6.2 mm 23.400 kg/km 47 kg/km
11139503 4 0.14 mm² 6.7 mm 27.100 kg/km 57 kg/km
11139504 5 0.14 mm² 7.3 mm 37.400 kg/km 68 kg/km
11139505 6 0.14 mm² 7.5 mm 49.400 kg/km 86 kg/km
11139506 8 0.14 mm² 8.8 mm 54.800 kg/km 109 kg/km
11139507 10 0.14 mm² 10.1 mm 60.100 kg/km 120 kg/km
11139508 2 0.25 mm² 6.6 mm 32.000 kg/km 57 kg/km
11139509 3 0.25 mm² 7 mm 38.400 kg/km 72 kg/km
11139510 4 0.25 mm² 7.6 mm 43.200 kg/km 85 kg/km
11139511 5 0.25 mm² 8.5 mm 51.500 kg/km 92 kg/km
11139512 6 0.25 mm² 8.8 mm 71.800 kg/km 91 kg/km
11139513 8 0.25 mm² 10.3 mm 74.400 kg/km 145 kg/km
11139514 10 0.25 mm² 11.8 mm 90.000 kg/km 182 kg/km
11139515 14 0.25 mm² 12 mm 111.200 kg/km 213 kg/km
11139516 2 0.34 mm² 7.3 mm 41.000 kg/km 69 kg/km
11139517 3 0.34 mm² 8 mm 52.000 kg/km 93 kg/km
11139518 4 0.34 mm² 8.7 mm 59.000 kg/km 106 kg/km
11139519 6 0.34 mm² 10 mm 86.200 kg/km 165 kg/km
11139520 10 0.34 mm² 13.7 mm 131.100 kg/km 274 kg/km
11139521 2 0.5 mm² 8.3 mm 50.000 kg/km 99 kg/km
11139522 3 0.5 mm² 8.8 mm 71.800 kg/km 120 kg/km
11139523 4 0.5 mm² 9.8 mm 74.400 kg/km 148 kg/km
11139524 5 0.5 mm² 10.7 mm 84.500 kg/km 168 kg/km
11139525 6 0.5 mm² 11.3 mm 99.600 kg/km 182 kg/km
11139526 8 0.5 mm² 13.2 mm 144.300 kg/km 278 kg/km
11139527 10 0.5 mm² 15.2 mm 176.000 kg/km 325 kg/km
11139528 14 0.5 mm² 15.5 mm 215.400 kg/km 401 kg/km
11139529 2 0.75 mm² 9 mm 60.000 kg/km 104 kg/km
11139530 3 0.75 mm² 9.8 mm 85.700 kg/km 148 kg/km
11139531 4 0.75 mm² 10.7 mm 93.600 kg/km 167 kg/km
11139532 6 0.75 mm² 12.3 mm 130.400 kg/km 233 kg/km
11139533 8 0.75 mm² 14.7 mm 192.200 kg/km 330 kg/km
11139534 10 0.75 mm² 16.7 mm 258.000 kg/km 390 kg/km
11139535 14 0.75 mm² 17 mm 316.600 kg/km 515 kg/km
11139536 1 1 mm² 6.3 mm 42.000 kg/km 71 kg/km
11139537 2 1 mm² 9.9 mm 73.000 kg/km 126 kg/km
11139538 3 1 mm² 10.5 mm 93.600 kg/km 167 kg/km
11139539 4 1 mm² 11.8 mm 117.800 kg/km 213 kg/km
11139540 5 1 mm² 13.1 mm 139.000 kg/km 247 kg/km
11139541 1 0.34 mm² 5.1 mm 20.000 kg/km 36 kg/km
11139542 1 0.5 mm² 5.5 mm 22.000 kg/km 47 kg/km
11139543 1 0.75 mm² 5.9 mm 34.000 kg/km 61 kg/km
11139544 1 0.25 mm² 4.7 mm 14.000 kg/km 32 kg/km
Show less
Show all

Why Choose Lapp